OpenAir GMA Series Spring Return, 24 Vac / Vdc and 120 Vac, 62 lb-in Direct-Coupled Submittal Sheet - Data Sheet for Product - GMA226.1U - GMA121.1U - GMA163.1P - GMA166.1U - GMA163.1U - GMA164.1U - GMA121.1P - GMA221.1U - GMA151.1U - GMA161.1P - GMA166.1P - GMA156.1U - GMA132.1U - GMA126.1P - GMA151.1P - GMA131.1U - GMA131.1P - GMA161.1U - GMA136.1U - GMA121.1P/B - GMA126.1U - GMA156.1P
44954_en.pdf
- Product Family
- OpenAir-Electronic Rotary-NonSpring Return
- Product Group
- Damper actuators
- Content Language
- English
- Content Type
- Technical Documentation > Data Sheet for Product
- Product Version
- Status
- Valid
- Date
- 2011-02-07
- Document No
- 154-004P25
- Download ID
- 44954
- Stock No.
- BPZ:GMA166.1U
- BPZ:GMA163.1P
- BPZ:GMA161.1P
- BPZ:GMA221.1U
- BPZ:GMA226.1U
- BPZ:GMA166.1P
- BPZ:GMA131.1P
- BPZ:GMA156.1P
- BPZ:GMA156.1U
- BPZ:GMA132.1U
- BPZ:GMA151.1U
- BPZ:GMA136.1U
- BPZ:GMA126.1P
- BPZ:GMA151.1P
- BPZ:GMA131.1U
- BPZ:GMA121.1U
- BPZ:GMA126.1U
- BPZ:GMA121.1P/B
- BPZ:GMA161.1U
- BPZ:GMA164.1U
- BPZ:GMA163.1U
- BPZ:GMA121.1P
- Product No.
- GMA226.1U
- GMA121.1U
- GMA163.1P
- GMA166.1U
- GMA163.1U
- GMA164.1U
- GMA121.1P
- GMA221.1U
- GMA151.1U
- GMA161.1P
- GMA166.1P
- GMA156.1U
- GMA132.1U
- GMA126.1P
- GMA151.1P
- GMA131.1U
- GMA131.1P
- GMA161.1U
- GMA136.1U
- GMA121.1P/B
- GMA126.1U
- GMA156.1P
- Access level
- Internet
- File Type
- pdf