Differential Pressure Sensor in Conduit Box, 1% FS, 5" WC, 0 to 10 Vdc - Product Pictures Standard - 590-780 - 590-781 - 590-782
44747_en.tif
- Product Family
- Product Group
- Short Stroke (BC3)
- Content Language
- English
- Content Type
- Images / Illustrations > Product Picture Standard
- Status
- Valid
- Date
- 2009-01-08
- Document No
- 590-506
- Download ID
- 44747
- Stock No.
- BPZ:590-780
- BPZ:590-781
- BPZ:590-782
- Product No.
- 590-780
- 590-781
- 590-782
- Access level
- Internet
- File Type
- tif