Electromotoric actuator, 300 N, 5.5 mm, AC/DC 24 V, DC 0...10 V - Product Pictures Standard - SSC61
3012_es.jpg
- Product Family
- Acvatix
- Product Group
- Short Stroke (BC3)
- Content Type
- Images / Illustrations > Product Picture Standard
- Status
- Valid
- Date
- 2008-01-31
- Download ID
- 3012-JPG
- Stock No.
- BPZ:SSC61
- Product No.
- SSC61
- Access level
- Internet
- File Type
- jpg