Electrohydraulic actuator, 1000 N, 20 mm, AC 24 V, DC 0...10 V/4...20 mA, spring return, UL - Product Pictures Standard - SKD60 - SKD82.51U - SKD82.50U - SKD32.51 - SKD62 - SKD62UA - SKD60U - SKD82.51 - SKD62U
3004_sv.tif
- Product Family
- Acvatix
- Product Group
- Large Stroke (BC1)
- Content Type
- Images / Illustrations > Product Picture Standard
- Status
- Valid
- Date
- 2009-04-02
- Download ID
- 3004
- Stock No.
- BPZ:SKD82.51
- BPZ:SKD62UA
- BPZ:SKD32.51
- BPZ:SKD82.51U
- BPZ:SKD60
- BPZ:SKD60U
- BPZ:SKD62
- BPZ:SKD62U
- BPZ:SKD82.50U
- Product No.
- SKD60
- SKD82.51U
- SKD82.50U
- SKD32.51
- SKD62
- SKD62UA
- SKD60U
- SKD82.51
- SKD62U
- Access level
- Internet
- File Type
- tif