Electrohydraulic actuator, 2800 N, 20 mm, AC 24 V, DC 0...10 V/4...20 mA, spring return, UL - Product Pictures Standard - SKB60 - SKB62 - SKB82.51U - SKB82.50U - SKB32.50 - SKB32.51
3002_fr.jpg
- Product Family
- Acvatix
- Product Group
- Large Stroke (BC1)
- Content Type
- Images / Illustrations > Image de produit classique
- Status
- Valide
- Date
- 2008-01-31
- Download ID
- 3002-JPG
- Stock No.
- BPZ:SKB60
- BPZ:SKB62
- BPZ:SKB82.50U
- BPZ:SKB32.50
- BPZ:SKB32.51
- BPZ:SKB82.51U
- Product No.
- SKB60
- SKB62
- SKB82.51U
- SKB82.50U
- SKB32.50
- SKB32.51
- Access level
- Internet
- File Type
- jpg