Electromotoric actuator 100 Nm, 90°, AC 230 V, 3P - Product Pictures Standard - SQL36E65
17218_nl.jpg
- Product Family
- Acvatix
- Product Group
- Rotary actuators (BC6)
- Content Type
- Images / Illustrations > Product Picture Standard
- Status
- Valid
- Date
- 2008-01-18
- Download ID
- 17218-JPG
- Stock No.
- BPZ:SQL36E65
- Product No.
- SQL36E65
- Access level
- Internet
- File Type
- jpg