The Information tab shows following information:
- Custom name: Displays the name of the device.
- Custom description: Displays the description of the device.
- External identifier: Displays the external identifier of the device.
- Device name: Displays the device name that was provided when the device was added.
- Device description: Displays the device description that was provided when the device was added.
- Activation key: Displays the device activation key, which is also accessible via the local web UI of the device.
- Device type: Displays the device type, for example X300 or X200 etc.
- Serial number: Displays the devices serial number.
- Connection state: Displays the devices connection state in real time.
- Reset password: Reset the password of a device.
- Reboot: Reboot a device.
- Edit: Edit device properties.
- Delete: Delete the device.
Information tab for a Connect box device
Information tab shows following information:
- Custom name: Displays the name of the device.
- Custom description: Displays the description of the device.
- External identifier: Displays the external identifier of the device.
- Device name: Displays the device name that was provided when the device was added.
- Device description: Displays the device description that was provided when the device was added.
- Activation key: Displays the device activation key of the Connect box device.
- Device type: Displays the device type.
- Serial number: Displays the device serial number.
- Connection state: Displays the devices connection state in real time.
- Server: Building X cloud server address and port.
- Client ID: ID to connect the device to Building X cloud.
- Copy the Client ID to the MQTT gateway configuration settings of the Connect box UI.
- Uplink: Link to upload the data to Building X cloud.
- Copy the Uplink to the MQTT gateway configuration settings of the Connect box UI.
- Downlink: Link to download the data from Building X cloud.
- Copy the Downlink to the MQTT gateway configuration settings of the Connect box UI.
- Keys: Security private key and certificates to set up the Connect box device on Building X cloud.
- Download Keys from Devices app and upload to the Connect box UI.
- The private key and certificates are valid for five years.
- Download: Download keys to set up the Connect box device on Building X cloud.
- Synchronize: Synchronizes the devices data points and COVs from the Connect box cloud to Building X cloud.
- Edit: Edit device properties.
- Delete: Delete a device.