- Select Configuration > Connections.
- All systems that have been configured in Security Manager are displayed in the Connections pane.
- Click Add to create a new connection to the access control system.
- The section Create connection opens.
- Enter the name, the description (optional) and select SIPORT from the drop-down list.
- Under Features, select the features that are required for import and export between both systems:
- Export identities: The identities data created in Security Manager will be exported to SIPORT Access.
- Import identities: The data created in SIPORT Access will be imported to Security Manager under Identities.
Export and import identities | |
---|---|
Security Manager fields with location | SIPORT fields with location |
First name (Identities-> General) | First name (SIPORT Access > Operation > Personnel data) |
Last name (Identities-> General) | Surname (SIPORT Access > Operation > Personnel data) |
(Identities-> General) | (SIPORT Access > Operation > Personnel data) |
Physical credentials (Identities > Credentials > Physical credentials) | 14-digit card No (SIPORT Access > Operation > Personnel data) |
Virtual credentials (Identities > Credentials > Enable virtual credentials check box) | Activatevirtual credential check box (SIPORT Access > Operation > Personnel data > Personnel data tab) |
- Import privileges: The Profiles created in SIPORT Access will be imported to Security Manager under Privileges.
- Export assigned privileges: The privileges assigned to identities in Security Manager will be exported to SIPORT under Access profiles that have the Type as STD.
- Import assigned privileges: The Access profiles with the Type as STD created in SIPORT will be imported to Security Manager under Identities.
- Export cloud privileges: The mobile privileges created in Security Manager will be exported to SIPORT under Access profiles that have the Type as ACM.
Export and import privileges | |
---|---|
Security Manager fields with location | SIPORT fields with location |
Name, Description (Privileges) | Short text, Comment (SIPORT Access > Operation > Profile management > Profiles) |
For temporary assignment: Name, Validity For permanent assignment: Name (Identities > Privileges > Privileges) | For temporary assignment: Short text, Validity From, To For permanent assignment: Short text (SIPORT Access > Operation > Personnel data > Access profiles tab > SIPORT Profile management: Profile) |
- Import logs: The Audit trail events related to access and alarm created in SIPORT Access will be imported to Security Manager under Activities.
- Export DormaDoors: The Dormakaba doors created in Security Manager will be exported to SIPORT.
- Export DormaTimeSchedules: The Dormakaba time schedules created in Security Manager will be exported to SIPORT.
Export DormaDoors and DormaTimeSchedules | |
---|---|
Security Manager fields with location | SIPORT fields with location |
Vendor Door ID Short name Name Door release time AoC ID Schedules (Name of the schedule) (Configuration > Locks) | Type Door ID Short text Description Opening Time AoC ID ELD door schedule (Name in the drop-down list) (SIPORT Access > Operation > Profile management > ELD doors > ELD door) |
Name Description Time windows (timetable) (Access > Schedules) | Name Description Timewindows (timetable) (SIPORT Access > Operation > Profile management > ELD doors > ELD door schedule > ELD door schedule) |
- Click Save.
- The system is added. Details of the connected system are displayed.
- The configuration file is available for download.
Connection Status
The following status can be displayed:
- Initial: This status is displayed after the system is added to Security Manager.
- Operational: This status is displayed, if SIPORT and SIPORT Sync Agent are connected to Security Manager.
- Disconnected: This status is displayed, if the SIPORT or SIPORT Sync Agent are disconnected from Security Manager.