Technical data - Basic Documentation - RDF302 - RDF302.B - RDF302/VB

Semi-flush mount room thermostats with RS485 Modbus communications RDF302, RDF302.B, RDF302/VB

Product Family
Product Group
Thermostats (temperature controller with sensor)
Content Language
English
Content Type
Technical Documentation > Basic Documentation
Product Version
Status
Valid
Date
2022-06-17
Document No
CE1P3079en
Download ID
A6V10350339
Stock No.
S55770-T238
S55770-T416
S55770-T428
Product No.
RDF302
RDF302.B
RDF302/VB
Access level
Internet
File Type
html

Power supply

Rated voltage AC 230 V
Overvoltage category III
Frequency 50/60 Hz
Power consumption Max. 7VA / 3.7 W

Caution

No internal fuse!

External preliminary protection with max C 10 A circuit breaker required in all cases.

Outputs Fan control Q1, Q2, Q3-N
Rating
AC 230 V
5 mA…5(2) A
Note!

Fans must NOT be connected in parallel!

Connect one fan directly, for additional fans, one relay for each speed.

Control output Y11-N / Y21-N (N.O.)
Rating
AC 230 V
5 mA…5(2) A

Caution

No internal fuse!

External preliminary protection with max C 10 A circuit breakers in the supply line required in all cases.

Inputs

Multifunctional input X1-M/X2-M **)

Temperature sensor input:

Type

Temperature range

Cable length

Digital input:

Operating action

Contact sensing

Parallel connection of several thermostats for one switch

Insulation against mains voltage (SELV)

NTC (3 kΩ at 25 °C)

0...49 °C

Max. 80 m

Selectable (NO / NC)

SELV DC 0...5 V / max 5 mA

Max. 20 thermostats per switch

4 kV, reinforced insulation

Function of inputs: **)

External temperature sensor, heating/cooling changeover sensor, operating mode switchover contact, dew point monitor contact, enable electrical heater contact, fault contact, monitoring input

Selectable

X1: P38

X2: P40

Modbus Interface type RS485 Modbus RTU,
Wire (ref.): 16 AWG, 1 pair, shielded serial line with 1.5 mm2 and length < 1200 m
Bus current Max. 50 mA

Modbus topology:

See Modbus manual (MODBUS over serial line specification and implementation guide from http://www.modbus.org ).

Operational data

Switching differential, adjustable

Heating mode (P30)

Cooling mode (P31)

2 K (0.5...6 K)

1 K (0.5...6 K)

Setpoint setting and range

Comfort (P08)

Economy (P11-P12)

Protection (P11-P12)

21 °C (5...40 °C)

15 °C/30 °C (OFF, 5...40 °C)

8 °C/OFF (OFF, 5...40 °C)

Multifunctional input X1/X2 **)

Input X1 default value (P38)

Input X2 default value (P40)

Selectable 0...8

3 (Op. Mode switchover)

1 (External temp. sensor)

Built-in room temperature sensor

Measuring range

Accuracy at 25 °C

Temperature calibration range

0…49 °C

< ± 0.5 K

± 3.0 K

Settings and display resolution

Setpoints

Current temperature value displayed

0.5 °C

0.5 °C

Environmental conditions

Storage

Climatic conditions

As per IEC 60721-3-1

Class 1K3

Transport

Climatic conditions

As per IEC 60721-3-2

Class 2K3

Operation

Climatic conditions

As per IEC 60721-3-3

Class 3K5 1)

Standards and directives EU Conformity (CE) CE1T3079xx *)
RCM A5W90002895 *)

Electronic control type

Home and Building Electronic Systems

2.B (micro-disconnection on operation)

EN 50090-2-2

Safety class II as per EN 60730
Pollution class Normal
Housing flammability class according to UL94 V-0
Degree of protection of housing IP 30 as per EN 60529
Environmental compatibility The product environmental declaration CE1E3079en (RDF302) *), A5W00085839A (RDF302/VB) *), A6V11610192 (RDF302.B) *) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal).
General Connection terminals Solid wires or prepared stranded wires 1 x 0.4…1.5 mm2
Housing front color

RAL 9003 white

RAL 9004 black

Weight without / with packaging 0.174 kg/0.261 kg

*) The documents can be downloaded from http://siemens.com/bt/download.

**) RDF302.B does not have inputs X1 and X2. Parameters related to X1 and X2 input functions are not applicable to RDF302.B.

1) No condensation is allowed.

Index

1

1-speed fan 35

3

3-position control signal 32

3-speed fan 35

A

Applications overview 16

Automatic heating / cooling changeover 20, 23

Automatic heating / cooling changeover via bus 20

B

Basic application 29

C

Changeover switch 20

Chilled / heated ceiling applications 29

Clean fan filter reminder 36

Compressor applications 16, 29

Control outputs configuration 33

Control outputs overview 32

Control parameters 47

Control sequences 23

Cooling sequence 23

D

Dew point monitoring 22, 38

Disposal 54

E

Electric heater 25

Enable / disable electric heater 25, 38

Expert level parameters 47

External / return air temperature 37

External / return air temperature sensor 21

F

Fan kick function 35

Fan minimum on-time 35

Fan operation as per heating / cooling mode, or disabled 35

Fan operation in dead zone 35

Fan overrun 36

Fan start 35

Fault 38

Fault on KNX 40

Fault, handling 39

Floor cooling 21

Floor heating 21

Floor temperature limitation function 21

H

Heating / cooling changeover 20, 37

Heating and cooling sequence 23

Heating sequence 23

I

Integral action time 10

K

Key lock 22

M

Main and secondary 27

Manual heating / cooling changeover 20

Manually select heating or cooling sequence 23

Minimum output 21

Moisture 21

Mounting and installation 51

Multifunctional inputs 37

O

ON/OFF control signal 32

Operating mode

Priority intervention 12

Operating mode button 12

Operating mode switchover 38

P

Parameter setting 47

Proportional band 10

Protection mode / Standby 11

Purge function 21

R

Radiator applications 29

Remote heating / cooling changeover 20

Reset parameters 47

S

Setpoint Comfort mode 30

Setpoint Economy mode 30

Setpoint limitation 13

Setpoint Protection mode 30

Setpoints and sequences 30

Standby / Protection mode 11

Switching differential 10

Synchronization 33

T

Temperature out of range 39

Temporary setpoint 13

U

Universal applications 16

W

Window contact 13

Window state 11, 38

Issued by

Siemens Switzerland Ltd

Smart Infrastructure

Global Headquarters

Theilerstrasse 1a

CH-6300 Zug

Tel. +41 58 724 2424

© Siemens Switzerland Ltd, 2011 (-2022)
Technical specifications and availability subject to change without notice.