You can control the heating system using the thermostat or mobile application. Some control operations can be performed from both ends, whereas others are limited to either the thermostat or the mobile application:
- Configuration of the thermostat is possible only on the thermostat itself, such as selecting the settings of the heating applications and connecting the thermostat to the wireless accessories (smart receiver or valve actuator)
- Daily operation is possible both on the thermostat and with the mobile application, for example, changing the temperature setpoint, switching the thermostat on or off
- Advanced operation is possible with the mobile application, for example, creating the time schedule and viewing energy trends
Operations | Thermostat | Mobile application | Sections/links |
---|---|---|---|
Setting up the thermostat
| √ |
|
Section 6.7.3 |
Connecting with wireless devices (RCR114.1 or SSA911.01TH) | √ |
| Section 5 |
Changing application settings | √ |
| Section 6.7.2 |
Switching the thermostat to “Heat” or “OFF” mode | √ | √ | Section 6.2.1 Section 9.4.5 |
Green leaf function | √ | √ | Section 7 |
Switching the thermostat to “At home” or “AWAY” mode | √ | √ | Section 6.2.1 Section 9.4.3
|
Temperature control | √ | √ | Section 6.1 Section 9.4.2 |
Turning on/off the supply of domestic hot water | √ | √ | Section 6.5 Section 9.4.2 |
Changing the preset temperature setpoints | √ | √ | Section 6.7.2 Section 9.4.2 |
Setting time-based schedules |
| √ | Section 9.4.4.1 |
Setting location-based comfort controls |
| √ | Section 9.4.4.2 |
Checking device notifications |
| √ | Section 9.5 |
Checking energy consumption |
| √ | Section 9.4.2 |