Power supply | Rated voltage | AC 230 V | ||
Overvoltage category | III | |||
Frequency | 50/60 Hz | |||
Power consumption RDF301... RDF600KN… |
Max. 4 VA / 3.0 W Max. 3.5 VA / 1.2 W |
|||
Caution | No internal fuse! External preliminary protection with max C 10A circuit breaker is required in all cases. |
|||
Outputs | Fan control Q1, Q2, Q3-N Rating Min, Max resistive (inductive) |
AC 230 V Min. 5 mA, Max. 5(2) A |
||
Note! | Fans must NOT be connected in parallel! Connect one fan directly, for additional fans, one relay for each speed. |
|||
Control output Y11-N / Y21-N (NO) Max. total load current through terminal "L" (Qx+Yxx) |
AC 230 V Max. 7A |
|||
Caution |
No internal fuse External preliminary protection with max. C 10 A circuit breaker in the supply line required under all circumstances |
|||
Inputs | Multifunctional input X1-M/X2-M
Digital input
|
QAH11.1 (NTC) 0...49 °C Max. 80 m Selectable (NO/NC) SELV DC 0...5 V/ Max. 20 thermostats per switch 4 kV, reinforced insulation |
||
Function of inputs: External temperature sensor, heating / cooling changeover sensor, operating mode switchover contact, dew point monitor contact, enable electric heater contact, fault contact, monitoring input |
Selectable
|
|||
KNX bus | Interface type | KNX, TP1-64 (electrically isolated) |
||
Bus current RDF301... RDF600KN… |
20 mA 5 mA |
|||
Bus topology: See KNX Manual (see section 1.2 "Reference documents") | ||||
Operational data | Switching differential (adjustable) Heating mode (P30) Cooling mode (P31) |
2 K (0.5...6 K) 1 K (0.5...6 K) |
||
Setpoint setting and range Comfort (P08) Economy (P11-P12) Protection (P65-P66) |
21°C (5...40 °C) 8°C/OFF (OFF, 5...40 °C) |
|||
Multifunctional input X1/X2 Input X2 default value (P40) |
Selectable 0...8 3 (operating mode 1 (external temperature sensor) |
|||
Built-in room temperature sensor Measuring range Accuracy at 25 °C Temperature calibration range |
0…49 °C < ± 0.5 K ± 3.0 K |
|||
Settings and display resolution Setpoints Current temperature value displayed |
0.5 °C 0.5 °C |
|||
Environmental conditions | Operation Climatic conditions Temperature Humidity |
IEC 60721-3-3 Class 3K5 0...50 °C <95% r.h. |
||
Transport Climatic conditions Temperature Humidity Mechanical conditions |
IEC 60721-3-2 Class 2K3 -25...60 °C <95% r.h. Class 2M2 |
|||
Storage Climatic conditions Temperature Humidity |
IEC 60721-3-1 Class 1K3 -25...60 °C <95% r.h. |
|||
Standards and directives | EU Conformity (CE) RDF301... RDF600KN... |
CE1T3171xx *) A6V10386381 *) 2.B (micro-disconnection on operation) |
||
RCM Mark conformity (Emission) RDF301… RDF600KN… |
CE1T3171en_C1 *) CE1T3076en-C *) |
|||
Safety class | II as per EN60730 | |||
Pollution class | Normal | |||
Degree of protection of housing | IP30 as per EN60529 | |||
Housing flammability class according to UL94 | V-0 | |||
Environmental Compatibility | The product environmental declaration CE1E3076_4en *) (for RDF600KN and RDF600KN/S), A5W00085841A *) (RDF600KN/VB) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). | |||
General | Connection terminals | Solid wires or prepared stranded wires 1 x 0.4…1.5 mm2 |
||
Minimal wiring cross section on |
min 1.5 mm2 |
|||
Housing front color | RAL 9003 white RAL 9004 black |
|||
Weight without / with packaging RDF301... RDF600KN… |
0.240 kg / 0.320 kg 0.150 kg / 0.220 kg |
*) The documents can be downloaded from http://siemens.com/bt/download.
Index
1
1-speed fan 49
3
3-position control signal 46
3-speed fan 49
A
Applications overview 28
Auto Timer mode 17
Automatic heating / cooling changeover 32, 35
Automatic heating / cooling changeover via bus 32
B
Basic application 42
Button lock 34
C
Celsius 14
Changeover switch 32
Chilled / heated ceiling applications 42
Clean fan filter reminder 50
Compressor applications 30, 31, 43
Control outputs configuration 47
Control outputs overview 46
Control parameters 67
Control sequences 35
Cooling demand 58
Cooling sequence 35
D
Dew point monitoring 34, 51
Diagnostic 67
Disposal 77
E
Effect of Protection via time schedule 17
Electric heater 39
Enable / disable electric heater 39, 52
Expert level parameters 67
Extension of Comfort mode 20
External / return air temperature 51
External / return air temperature sensor 32
F
Fahrenheit 14
Fan in Auto Timer mode 50
Fan in dead zone 69
Fan kick function 49
Fan minimum on-time 49
Fan operation as per heating / cooling mode, or disabled 49
Fan operation in dead zone 49
Fan overrun 50
Fan start 50
Fan start delay 50
Fault 52
Fault on KNX 59
Fault, handling 53
Floor cooling 33
Floor heating 33
Floor temperature limitation function 33
H
Heating / cooling changeover 32, 51
Heating and cooling sequence 35
Heating demand 58
Heating sequence 35
I
Integral action time 14
K
KNX addressing 75
M
Main and secondary 41
Manual heating / cooling changeover 32
Minimum output 33
Moisture 33
Mounting and installation 73
Multifunctional inputs 51
O
ON/OFF control signal 46
Operating mode
Priority intervention 16
Operating mode button 17
Operating mode switchover 51
Outside temperature 14
P
Parameter setting 67
Power failure 53
Precomfort 17
Presence detector 15
Proportional band 14
Protection mode / Standby 15
Purge function 33
PWM 46
R
Radiator applications 42
Reload factory settings 67
Remote heating / cooling changeover 32
Reset parameters 67
S
Sensor input 51
Setpoint Comfort mode 44
Setpoint Economy mode 44
Setpoint limitation 25
Setpoint priority 28
Setpoint Protection mode 44
Setpoints and sequences 44
Standby / Protection mode 15
Switching differential 14
Switching groups 60
Synchronization 47
T
Temperature out of range 53
Temporary setpoint 25
Test 67
Time of day 14
Time schedule change mode 17
W
Window state 15, 16, 51