Type | Stock no. |
| Description |
---|---|---|---|
ALE10 | ALE10 | Electronic manometer excluding measuring lines and measuring tips. Measuring range 0...700 kPa. A differential pressure of more than 1000 kPa will destroy the pressure sensor. For measuring the differential pressure between P+ and P- of the PICVs (refer to drawing under Functional principle). Functions of the manometer:
| |
ALE11 | ALE11 | Measuring lines and straight measuring tips for use with Siemens PICVs. Equipped with G 1/8 " connection with 2 x 40 mm needles. | |
ALP45 | ALP45 | Spare nipples P/T port (set of 2). Set contains 1 piece each with a red and blue ribbon. Port: External threads G 1/8 " to ISO 228 Connection to valve body: G 1/4 " to ISO 228, including O-ring Length: 40 mm | |
ALP46 | S55264-V115 | Blanking plug for P/T ports. Connection to valve body: G 1/4 " to ISO 228, including O-ring | |
ALP47 | S55264-V116 | Drain ball valve including O-ring. Port: External threads G 1/2 " to ISO 228 Connection to valve body: G 1/4 " to ISO 228, including O-ring Length: 48 mm | |
ALP48 | S55264-V117 | Combined P/T port and drain ball valve with red ribbon. Port: External threads G 1/8 " to ISO 228 Connection to valve body: G 1/4 " to ISO 228, including O-ring Length: 80 mm | |
ALP49 | S55264-V118 | Long P/T ports (set of 2). Set contains 1 piece each with a red and blue ribbon. Port: External threads G 1/8 " to ISO 228 Connection to valve body: G 1/4 " to ISO 228, including O-ring Length: 120 mm | |
ALP53 | S55264-V153 | Spare valve protection cap, black | |
ALP54 | S55264-V154 | Special tool for loosening and removing the On/Off PICV bonnet in order to remove the differential pressure regulator for replacement or cleaning |
Fittings
Type | Stock no. | Description |
---|---|---|
ALG132 | ALG132 | Set of 2 fittings with threaded connections for 2-port valves, consisting of 2 union nuts, 2 discs and 2 flat seals. |
ALG142 | ALG142 |
Ordering (example)
Type | Stock no. | Description |
---|---|---|
VQP46.15L0.5 | S55264-V138 | On/Off PICV, PN 25, externally threaded |
STA23 | S55174-A101 | Actuator |