Hardware Aspect | Specification |
|---|---|
Mounting | DIN rail-mount |
Power | Requires 24VAC rated at 24VA minimum or 24VDC rated at 1A (24W) minimum |
Processor | Quad Core 1.6Ghz NXP iMX8M+ |
Operating System | Ubuntu Core 20 Linux |
Memory | 2GB LPDDR4 SDRAM 4Mbit FRAM |
Storage | 8GB (eMMC) 8GB removable microSD (optional) |