The wireless network starts at the TBR. It is the border between the Thread wireless and Ethernet network at the Northbound Edge gateway. TBRs change the communication media from wireless to wired but have no gateway functionality.
The TBR is connected directly to sleepy end devices (SED) and mesh extenders (TME). TMEs extend the Thread radio range to connect additional TMEs and SEDs located further away from the TBR.
Wireless solution limits
Item | Protocol | System limit |
|---|---|---|
Thread border router (TBR) | Thread | 4 (per edge controller) |
Thread mesh extender (TME) | Thread | 15 (per network) |
Wireless room actuator (WRA) | Thread | 20 per TBR/TME |
Setpoint scheduler | - | 10 |
For further Thread system limits, see KNX IoT Thread System Description, https://siemens.com/bt/download → ID: A6V14455022.
Basic Design Rules
- Metal and thick concrete structures significantly reduce Thread wireless signal strength.
- Clear lines of sight between devices minimize the damping effect.
- Other wireless technologies can cause interference.
- Mounting wireless device higher can avoid damping.
- Low link quality and low signal strength adversely affect stability and shorten battery life.
- Observing all system limits improves operation.
- Use off-the-shelf tools to plan, install, test, and troubleshoot wireless systems.
Signal Range
The Thread signal range in buildings is between 15 m and 50 m, depending on the individual building conditions. As a rule of thumb, the Thread radio range between two Thread devices is R = 30 m. The maximum recommended number of hops in a Thread system is 4 so that the maximum recommended number of TMEs between a TBR and an end device is 3.
TBR | SED | Successful hop | Thread link (wireless) | ||||
TME | Thread leader | Failed hop | Ethernet link (wired) |