LED
In the following table:
- Short press (<2 s)
- Long press (>20 s)
LED color | Device status | LED pattern | Push button operation |
---|---|---|---|
Off | Unpowered device / powered device without display | Off | N/A |
Green | Start up (e.g. battery installation) | Fast flashing (100 ms on / 100 ms off) for 3 s | N/A |
Normal (connected) | On for 8 s | Short press to activate LED | |
Joining | Flashing (¹/₄ s on / ⁷/₄ s off) during joining and times out after 120 s | Short press to activate LED, then short press within 8 s to join 1) | |
Orange | Initial state (no connection) | On for 8 s | N/A |
Factory reset | Fast flashing (100 ms on / 100 ms off) for 8 s | Long press to start factory reset | |
Red | Connection lost 4) | Flashing (¹/₄ s on / ⁷/₄ s off) for 8 s | Short press to activate LED |
Low battery / Hardware error | Fast flashing (100 ms on / 100 ms off) for 8 s | ||
Programming mode | Constant on during programming mode and timeout after 4 minutes. Power consumption is higher in programming mode. | Short press to activate LED, then short press within 8 s to enter programming mode 2) 3) | |
Response for button press | Constant on until users stop pressing within 2 s | Short press to active | |
Off and green | Firmware update | Constant off during firmware download, fast flashing (100 ms on / 100 ms off) during new firmware startup. | N/A |
Notes
1) Initial state (no connection).
2) Connect to Thread network before entering programming mode.
3) Device can enter programming mode via gateway. For details, see Operation manual.
4) Reset device to factory settings if connection is lost (LED flashes red) and users want to rejoin the network.
CO2 indicator (QPA2892)
The CO2 indicator can be turned on and off (For details, see Operation manual).
The CO2 indicator color is:
- Green: Good room air quality
- Yellow: Okay room air quality
- Red: Poor room air quality