Compatibility by Market Packages

 

Desigo Optic 5.1.9

EULA OSS Website SW360

MP1.8

Supported Edge OS

5.3.0

Bacnet Optic version 5.1.9 is supported up to BACnet 18.

Modbus Optic version 5.1.9 has compatibility with the Modbus protocol.

KNX Optic version 5.1.9 aligns with KNX standards and has compatibility with KNX ETS projects 5.7 and above.

 

Web browser and viewing device

Any modern browser enables access to Desigo Optic.

For the best experience, use Google Chrome.

 

Compatibility

Browser

Mobile

Google Chrome

IOS – Safari Android – Google Chrome Mobile

 

Internet connection

The bandwidth of your internet connection determines the performance of the service.

Java Virtual Machine

Latest version required. To download, go to https://www.java.com/en/download/manual.jsp.

The maximum heap size is 4 GB when using 32-bit JVM. 64-bit JVM is recommended for best performance.

NOTICE! Commercial use of the Java JRE commercial will incur license fees.

Alternatively, install OpenJDK.

Linux OS Minimum Requirements

System

Specs

Linux Operating System (desktop version)

  • Intel Pentium® IV, 2 GHz or more; Modern x86-64 CPU (Intel Xeon, Intel Core, AMD Ryzen)
  • Ubuntu 22.04 LTS.
  • 25 GB (8.6 GB for minimal) of hard-drive space.
  • Ubuntu 22.04 LTS. requires 4 GB RAM for system memory.
  • VGA capable of 1024x768 screen resolution.
  • Java: OpenJDK 11. Refer to system requirements of the chosen Java version.
  • License is necessary for software activation.

Linux Operating System (server version)

  • Intel/AMD 64-bit), 64-bit ARM, POWER8 and POWER9, IBM Z and LinuxONE).
  • 1 gigahertz or better of free storage space.
  • 1 gigabyte or more of RAM.
  • A minimum of 2.5 gigabytes disk space
  • Default Java version.

Windows OS Minimum Requirements < 100k Points

System

Specs

Windows Operating Systems < 100K Points

  • Intel Pentium® IV, 2 GHz or more; Modern x86-64 CPU (Intel Xeon, Intel Core, AMD Ryzen)

The Server and Installed Clients run on the following Microsoft operating systems and editions:

  • Microsoft® Windows 10 64-bit (Pro and Enterprise)
  • Microsoft® Windows 10 IoT Enterprise 2016 LTSB
  • Microsoft® Windows 11 64-bit (Pro and Enterprise)
  • Microsoft® Windows Server 2019 64-bit
  • Microsoft® Windows Server 2022 64-bit
  • Flex Clients and Windows App Clients run on the following Microsoft operating systems and editions:
  • Microsoft® Windows 10 64-bit (Pro and Enterprise)
  • Microsoft® Windows 11 64-bit (Pro and Enterprise)

4 GB minimum for small systems; (8-16GB+ Recommended)

  • 1 GB minimum; 5 GB for systems requiring archiving and reporting
  • 32GB SSD
  • 1024x768 display (1920x1200 recommended) with 16-bit color and 512 MB of VRAM (1 GB recommended) Network Support
  • Java: OpenJDK 11
  • License is necessary for software activation.

F200 Limits

5000 points for F200 and 300 connectors limit. Over 100 connectors and 3000 points may affect system performance on high traffic networks.