It may make sense to change the direction of the device display depending on the orientation of the wireless radiator valve actuator.

The orientation of the display can also be set over the network.

Turning the device display causes the orientation of the touch element to change.

  1. Simultaneously press both touch elements and hold for 2...4 seconds [1].
  • The display turns on and displays W.
  1. Press one of the touch elements [2] until tu is displayed (= "turn display").
  1. Enable the function by pressing the touch element and holding for ca. 2...4 seconds [3].
  1. Switch the orientation using the touch element until you achieve the desired direction [4].
    Timeout: The last orientation is retained after 10 seconds without pressing a touch element.
  • The device display has been rotated by 180°.
  • The display switches off after 10 seconds and the radiator valve actuator goes into sleep mode.