Power supply | |
---|---|
Operating voltage | AC 230 V (+10/-15 %) |
Frequency | 50/60 Hz |
Power consumption | 0.9 VA |
May cause death or serious injury.
- Appropriate safety precautions must be taken to avoid electric shock.
For connection to AC 230V power supply, a certified or authentic power supply cable without GND is needed.
Radio parameters | |
---|---|
Frequency band | 2.4…2.4835 GHz |
Maximum radio-frequency power | 15 dBm |
Communication standard | Based on Zigbee 3.0 |
MAC protocol | IEEE 802.15.4 |
Zigbee channels | 11...26 |
Pairing method with GTW100ZB | Global Link Key |
Electrical connections | |
---|---|
Connection terminals | Screw terminals |
For solid wires | 2 × 1.5 mm2 |
For stranded wires | 1 × 0.5...2.5 mm2 (14...20 AWG) |
Note: In electrically noisy environments it may be necessary to use twisted pair or screened cable for connection to the OpenTherm® boiler.
Ambient conditions and protection classification | |
---|---|
Safety class as per EN60730 | Class II |
Degree of protection of housing as per EN 60529 | IP30 |
Classification as per EN 60730 | |
Function of automatic control devices | Type 1 |
Climatic ambient conditions | |
Transport (packaged for transport) Operation | Transport/Storage: Operation: Temperature 0...50 °C (32...122 °F) Air humidity 5...95 % r.h. (non-condensing) |
Mechanical ambient conditions | |
Transport as per EN 60721-3-2 Operation as per EN 60721-3-3 | Class 2M4 Class 3M11 |
Standards, directives and approvals | |
---|---|
EU conformity (CE) | A5W02648033A* |
UKCA | A5W02648034A* |
RCM | A5W02648035A* |
Environmental compatibility | The product environmental declaration A5W90009801* contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
* The documents can be downloaded from http://siemens.com/bt/download.
General | |
---|---|
Receiver with box, user document and accessory | 222 g |
Receiver | 145 g |
Housing color | RAL9003 |