The following instructions provide detailed information on how to disassemble the product after the end-of-life, and what kind of materials can be collected and recycled to support the circular economy.
Part | Name | Material | Disassembly step |
|---|---|---|---|
A | Detector head | Aluminum | 1 |
B | Screw TX20 PAN M4×16 | Steel | 1 |
C | Lock washer | Steel | 1 |
D | O-ring Ø 82 | EPDM | 1 |
E | P2 circuit board | Various | 2 |
F | Screw TX10 M3×8 | Steel AISI316L | 3 |
G | PCB carrier | Polyamide | 3 |
H | Sensor circuit board | Various | 3 |
I | Window | Sapphire glass | 3 |
J | O-ring Ø 28 | EPDM | 3 |
K | Detector base | Aluminum | 1 |
L | Screw TX20 PAN M4×6 | Steel AISI316L | 1 |
M | Ring cable lug | Aluminum, plastic | 1 |
N | Cable gland M20×1,5 | Polyamide | 1 |
O | Flat seal Ø 24/19×1,2 | Chloroprene | 1 |
P | Sealing insert Ø 16/12×8,5 | Chloroprene | 1 |
Step 1
Disassembling the detector head
Step 2
Disassembling the P2 circuit board
Step 3
Disassembling the PCB carrier and sensor circuit board