All point detectors with sounder bases are parameterized:

  • Output B: 970 Hz, continuous signal at maximum volume
  • Output C: 970 Hz, continuous signal at medium volume

This function allows testing of the sounder bases. This function also detects first generation sounder bases which are not automatically detected when reading in the topology.

If the system is already configured and operated at a control panel, the parameterization will not be overwritten and the usefulness of the function is limited to locating first generation sounder bases.

During this procedure (configuring sounder bases) the external detector indicator (EAI) will be briefly activated.

If outputs of external detector indicator (EAI) control modules are connected, during this procedure (configuring sounder bases) the control modules can be briefly activated.