Internet access on the (target) computer is required.
Category | Requirement |
---|---|
Operating system | Windows Server® 2019 standard (compliant with BSI) (support ends 01/2029) Windows Server® 2022 Standard (support ends 10/2031) 32-bit systems are not supported |
CPU (processor) | Min. 64-bit processor with 4 or more cores |
Main memory | Min. 16 GB RAM |
Hard disk space | Min. 400 MB free hard disk space |
Graphics card | Standard Display Adapter |
Interfaces | 1 x network (LAN) |
Pointing device | Microsoft mouse or compatible pointing device |
Network | TCP/IP network protocol installed For more information about enabling TCP ports, refer to the SIPORT Cybersecurity Guidelines, section Ports that Must Be Enabled in the Firewall. |
System directories | The system directory can be freely selected during installation. |
SIPORT | SIPORT version MP 3.4.0.192 or higher |