| Desigo Optic 5.1.7 |
|---|---|
EULA OSS Website SW360 | 1.5 |
Supported Edge OS | 5.3.0 |
Bacnet Optic version 5.1.7 and is supported up to BACnet 18.
Modbus Optic version 5.1.7 has compatibility with the Modbus protocol.
KNX Optic version 5.1.7 aligns with KNX standards and has compatibility with KNX ETS projects 5.7 and above.
Web browser and viewing device
Use any modern browser to access the service. A screen resolution of 1024x768 display (1920x1200 recommended) with 16-bit color and 512 MB of VRAM (1 GB recommended) Network Support is recommended for the best user experience.
Internet connection
The bandwidth of your internet connection determines the performance of the service.
Java Virtual Machine
Latest version required. To download, go to https://www.java.com/en/download/manual.jsp.
The maximum heap size is 4 GB when using 32-bit JVM. 64-bit JVM is recommended for best performance.
Alternatively, install OpenJDK.
Linux OS Minimum Requirements
System | Specs |
|---|---|
Linux Operating System (desktop version) |
|
Linux Operating System (server version) |
|
Windows OS Minimum Requirements < 100k Points
System | Specs |
|---|---|
Windows Operating Systems < 100K Points |
|
F200 Limits
5000 points for F200 and 300 connectors limit. Over 100 connectors and 3000 points may affect system performance on high traffic networks.