Power Supply
Power supply | |
---|---|
Rated voltage | 24Vac (20 Vac~30 Vac) |
Frequency | 50/60 Hz |
Transformer | Max. 100 VA |
Climatix IC Ethernet Drop (Port 80)
Wiring | |
---|---|
Ethernet | RJ45 connector CAT6e - recommended |
Sensors | 18 AWG wiring harness supplied |
Room Unit (QMX3-PXX) | 18 AWG solid conductor 2-core, twisted pair |