Mounting bracket FDFM242

  • For fixing the flame detector at an angle of 45°
  • Material: aluminum
  • Additional paint coat protects against environmental influences.
  • Color: RAL 9003 signal white

Mounting joint FDFMA242

  • Alignment range: horizontal ±50°, vertical ±45°
  • For secure fixing of the flame detector, even in locations that are subject to vibration
  • Material: stainless steel

Adapter plate FDFA242

  • For replacing predecessor products, alignment of mounting holes
  • Material: aluminum
  • Additional paint coat protects against environmental influences.
  • Color: RAL 9003 signal white

Rain hood FDFC242

  • For protecting the flame detector in outdoor applications
  • Material: aluminum
  • Additional paint coat protects against environmental influences, non-reflective.
  • Color: RAL 9003 signal white
  • Does not restrict the detector’s field of view.

Test lamp 3415MZ0-EX

  • For a function check of the flame detector
  • Ignition protection category EX i 'Intrinsic safety'
  • Certified ATEX zone-0