FDF242-EX | |
---|---|
Electrical specifications | |
Operating current max. | 1 mA |
Operating current (quiescent) | 750 µA |
Communication | FDnet-Ex/C-NET-Ex |
System compatibility | FS20, FS720 |
Detection | |
Performance classes according to EN 54-10 | Class 1: High sensitivity, range up to 25 m Class 2: Normal sensitivity, range up to 17 m |
Field of view | Horizontal: 90° (±45°) Vertical: 90° (±45°) |
Cable connection | |
Connection cable | UTP or STP cable (including for the connection of one external alarm indicator) Polyamide cable gland M20 × 1.5 / 7…13 mm |
Terminals | Push-in connector |
Conductor cross section | 0.2…1.5 mm2 |
External alarm indicator | 1 external alarm indicator can be connected via an additional terminal |
Ambient conditions | |
Dimensions (W x H x D) | 120 × 122 × 83 mm |
Operating temperature | -40…+70°C |
Storage temperature | -50…+70°C |
Air humidity | ≤96% rel. Short-term moisture condensation permitted |
Protection category | IP66, IP67 |
Material | Housing: Aluminum Glass window: Sapphire |
Color | Housing: RAL 9003 signal white Front cover: Black |
Internal indicator | LED: red, green, yellow |
Standards, approvals | |
Ex classification IECEx Directive ATEX 2014/34/EU | Ex ia IIC T4 Ga, Ta = -40…70 °C II 1G Ex ia IIC T4 Ga, Ta = -40…70 °C |
Standards for explosion-hazard areas | IEC 60079-0, IEC 60079-11 |
Standards for fire detectors | EN 54-10 |
Ex approvals
|
DNV 24 ATEX 57096X IECEx DNV 24.0055X |
Approvals
|
G224027 |
If the device is operated below -20 °C, the line voltage must be ≥ DC 16 V.
Connection data
Maximum values:
Ex-related connection data, intrinsically safe | Input voltage U i | 28 V |
Input current I i | 100 mA | |
Input power P i | 700 mW | |
Internal inductance Li | Negligible | |
Internal capacitance C i | 0.5 nF | |
Line to external alarm indicator | Output voltage U 0 | 14.1 V |
Output current I 0 | 14 mA | |
Output power P 0 | 48 mW | |
External inductance L0 | 150 mH | |
External capacitance C 0 | 707 nF | |
Only for connecting passive, external alarm indicator with negligibly low inductance and capacitance level. |