Type | Designation | Order number | Weight [kg] |
---|---|---|---|
FDF242 | Infrared flame detector | S54330-F5-A1 | 1.0 |
Accessories | |||
DBZ1190-AA | Micro terminal 0.28…0.5 mm2 | BPZ:4677080001 | 0.001 |
DBZ1190-AB | Connection terminal 0.5…2.5 mm2 | BPZ:4942340001 | 0.001 |
FDAI91 | Alarm indicator, door frame | S54370-F9-A1 | 0.030 |
FDAI92 | Alarm indicator, surface-mounted | S54370-F3-A1 | 0.060 |
FDAI93 | Alarm indicator, flush-mounted | S54370-F5-A1 | 0.022 |
FDFM242 | Mounting bracket | S54330-B11-A1 | 0.446 |
FDFMA242 | Mounting joint | S54330-B10-A1 | 0.753 |
FDFA242 | Adapter plate For predecessor products, alignment of mounting holes | S54330-B12-A1 | 0.268 |
FDFC242 | Rain hood | S54330-B13-A1 | 0.425 |
T-229/4P | Flame detector test lamp | S54330-Z10-A1 | 2.1 |