FDF242 | |
---|---|
Electrical specifications | |
Operating voltage | DC 12…33 V |
Operating current max. | 1 mA |
Operating current (quiescent) | 750 µA |
Communication | FDnet/C-NET |
System compatibility | FS20, FS720, FC360 |
Detection | |
Performance classes according to EN 54-10 | Class 1: High sensitivity, range up to 25 m Class 2: Normal sensitivity, range up to 17 m |
Field of view | Horizontal: 90° (±45°) Vertical: 90° (±45°) |
Cable connection | |
Connection cable | UTP or STP cable (including for the connection of external alarm indicators) Polyamide cable gland M20 × 1.5 / 7…13 mm |
Terminals | Push-in connector |
Conductor cross section | 0.2…1.5 mm2 |
External alarm indicator | 2 external alarm indicators can be connected via an additional terminal |
Ambient conditions | |
Dimensions (W x H x D) | 120 × 122 × 83 mm |
Operating temperature | -40…+70°C |
Storage temperature | -50…+70°C |
Air humidity | ≤96% rel. Short-term moisture condensation permitted |
Protection category | IP66, IP67 |
Material | Housing: Aluminum Glass window: Sapphire |
Color | Housing: RAL 9003 signal white Front cover: Black |
Internal indicator | LED: red, green, yellow |
Standards, approvals | |
Standards for fire detectors | EN 54-10, EN 54-17 |
Approvals
|
G224026 |