Internet access on the (target) computer is required.
Category | Requirement |
---|---|
Operating system | Windows 10 64-bit Windows 11 64-bit 32-bit systems are not supported |
CPU (processor) | Min. 64-bit processor with 4 or more cores |
Main memory | Min. 8 GB RAM |
Hard disk space | Min. 80 GB free hard disk space |
Graphics card | Standard Display Adapter |
Interfaces | 1 x network (LAN) |
Monitor | Min. 19-inch monitor with 1920 x 1080 resolution |
Pointing device | Microsoft mouse or compatible pointing device |
Network | TCP/IP network protocol installed For more information about enabling TCP ports, refer to the Card Lifecycle Management Cybersecurity Guidelines, section Ports that Must Be Enabled in the Firewall. |
System directories | The system directory can be freely selected during installation. |
Hardware overview
- HID Fargo HDP5000 Card Printer
- Evolis Avansia Card Printer
- FEIG CPR40.30 – Printer integrated version with HID Fargo HDP5000 (This is no longer available for order in market)
- FEIG CPR30Pro Desktop Encoder
- FEIG CPR40.30 USB Desktop Encoder (This is no longer available for order in market)
- HID OMNIKey 5022 CL Desktop Encoder
- HID OMNIKey 3121 Card Reader (for reading/writing SecureAccessModule card)
- AUTEC XMP-USB-SAM (for writing SecureAccessModule card)
- Mifare SAM cards AV2/AV3 – Supporting key diversification
- Cards – DESFire EV2 / EV3 8k and above
- Client machine (where the Print and Encode Client/Gateway will be installed) with internet connection (the SAM Card shall be connected to this client machine for encoding process to be successful)
- SAM Card creation software (Independent and not in scope for now)
Software drivers for the hardware are not included with the Siemens installation bundle. This has to be installed seperately by the Service Engineer when setting up the hardware.