Power supply | |
---|---|
Powered by | OpenTherm® boilers (Smart Power function) DC 18 V SELV |
Power consumption | Max. 230 mW |
Radio parameters | |
---|---|
Frequency band | 2.4…2.4835 GHz |
Maximum radio-frequency power | 13 dBm |
Communication standard | Based on Zigbee 3.0 |
MAC protocol | IEEE 802.15.4 |
Zigbee channels | 11...26 |
Pairing method with GTW100ZB | Global Link Key |
Functional data | |
---|---|
Protection mode | 8 °C |
Setpoint setting range | 5…35 °C |
Built-in room temperature sensor | |
Accuracy at 25 °C | < ±0.5 K |
Temperature calibration range | ±2.5 K |
Resolution of settings and displays | |
Setpoints | 0.5 °C |
Room temperature | 0.5 °C |
Ambient conditions and protection classification | |
---|---|
Degree of protection of housing as per EN 60529 | IP30 |
Protection against electrical shock as per EN 60730-1 | |
RDZ103ZB | Protection class III |
Classification as per EN 60730-1 | |
Function of automatic control devices | Type 1 |
Degree of pollution | 2 |
Overvoltage category | |
RDZ103ZB | I |
Rated impulse voltage | |
RDZ103ZB | 330 V |
Climatic ambient conditions | |
Transport and storage (in packaging) |
|
Operation (in dry locations having no temperature or humidity control) |
|
Mechanical ambient conditions | |
Transport (in transport packaging) as per IEC/EN 60721-3-2 | Class 2M4 |
Operation as per IEC/EN 60721-3-3 | Class 3M11 |
Standards, directives and approvals | |
---|---|
EU conformity (CE) | See EU declaration of conformity A5W02626208A* |
UK conformity (UKCA) | See UK declaration of conformity A5W02626209A* |
RCM conformity | See RCM declaration of conformity A5W02626210A* |
Environmental compatibility | The product environmental declaration (A5W00269582A*) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
*) The documents can be downloaded from www.siemens.com/bt/download.
Eco design and labeling directives | |||
---|---|---|---|
Based on EU Regulation 813/2013 (Eco design directive) and 811/2013 (Labelling directive) concerning space heaters, combination heaters, the following classes apply: | |||
Application with On/Off operation of a heater | Class I | value 1% | |
TPI (PWM) room thermostat, for use with On/Off output heaters | Class IV | value 2% |
General | |
---|---|
Housing color | RAL9003 |
Thermostat with box, user document and accessory | |
RDZ103ZB | 173 g |
Thermostat | |
RDZ103ZB | 104 g |
Electrical connections | |
---|---|
Connection terminals | Screw terminals |
For solid wires or prepared stranded wires | 2 × 1.5 mm2 or 1 × 2.5 mm2 (min. 0.5 mm2) |