Parameters are set to default values after the thermostat is powered up. Adjust the parameter settings later in the mobile application.
Advanced parameters must be set by a professional, otherwise it may affect the temperature control effect.
Parameter | Description | Default value |
---|---|---|
Measured temperature value correction | Temperature offset value for the built-in room temperature sensor. If the temperature on the display does not match the measured room temperature, calibrate the temperature sensor using this parameter. The sensor can be offset by ±2.5 K. | 0 K |
Min. temperature setpoint for heating | Minimum temperature setpoint for heating. | 5 °C |
Max. temperature setpoint for heating | Maximum temperature setpoint for heating. | 30 °C |
Open Window detection | If set to ON, this function detects if a window is opened and the room temperature drops rapidly. If yes, heating is switched to OFF mode. The thermostat resumes automatic operation when:
| OFF |
Max. flow temperature setpoint |
| 100 °C |
Manual flow temperature setpoint |
| 40 °C |
Weather compensation |
| OFF |
Advanced parameters |
| - |
Low limit for hot water setpoint |
| - |
High limit for hot water setpoint |
*) The outdoor temperature sensor may need to be purchased separately.
Sub-parameter | Description | Default value |
---|---|---|
Heat curve slope |
| 1.5 |
24-hour heating limit |
| ON |
Quick setback |
| ON |
Summer/Winter changeover |
| ON |
Summer/Winter heating limit | Setpoint of the attenuated outdoor temperature. | 18 °C |
*) Calculated automatically based on the outdoor temperature value.