The following instructions provide detailed information on how to disassemble the product after the end-of-life, and what kind of materials can be collected and recycled to support the circular economy.
Part | Name | Material | Contains recycled material | Disassembly step |
|---|---|---|---|---|
A | Base | ABS | No | 2 |
B | Screw M4×12 | Steel | No | 2 |
C | Rubber cover | VMQ Silicone | No | 1 |
D | Upper housing | Polycarbonate (PC) | Yes | 4 |
E | EMC shield | Stainless steel | No | 4 |
F | Circuit board | FR4, TBBA, solder SnAgCu | No | 4 |
G | Screw WN1411 | Steel | No | 4 |
H | Cable set | Various | No | 5 |
I | Press-in socket | Various | No | 5 |
J | Back panel | Aluminum | No | 5 |
K | Front panel | Aluminum | No | 5 |
L | Push button | Various | No | 5 |
M | Lower housing | Polycarbonate (PC) | Yes | 3 |
N | Battery | Li-Ion | No | 1 |
O | Battery cover | Polycarbonate (PC) | Yes | 1 |
P | Screw M3×12 | Steel | No | 3 |
Q | Screw M3×10 | Steel | No | 1 |
R | Screw M3×20 | Steel | No | 3 |
Step 1
Removing rubber cover, battery cover, and battery
Step 2
Disassembling base / closure
Step 3
Removing lower housing and screws
Step 4
Removing circuit board, back panel, front panel, and EMC shield
Step 5
Disassembling front panel, push button, back panel, cable set, press-in sockets