| OH731, OH731-S, OOH751, OOH751-S |
|---|---|
Operating voltage | DC 12…33 V |
Operating current at DC 32 V | OH731, OH731-S: 110 μA OOH751, OOH751-S: 115 μA |
Operating current at DC 12 V | OH731, OH731-S: 250 μA OOH751, OOH751-S: 260 μA |
Communication | C-NET |
System compatibility | FS720, see 'List of compatibility' |
Operating temperature | OH731, OH731-S: -10…+60 °C OOH751, OOH751-S: -35…+70 °C |
Storage temperature | -35…+75 °C |
Air humidity (short-term condensation permitted) | ≤95 % rel. |
Color | RAL 9010 pure white |
Protection category (IEC 60529) | IP43 |
Protection category with accessories FDB293, FDB295, FDBZ2901 | IP44 |
Electromagnetic compatibility | 100 kHz…6 GHz: 50 V/m |
Permissible wind speed | 5 m/s |
Standards | EN 54-5, EN 54-7, EN 54-17, EN 54-29 |
Approvals
|
OH731, OH731-S: G226019 OOH751, OOH751-S: G226013 |