Features

  • Resistant to environmental and interfering influences such as dust, fibers, insects, moisture, extreme temperatures, electromagnetic interference, corrosive vapors, vibration, artificial aerosols, and atypical fire phenomena
  • Shock resistant, theft protection as an accessory
  • Time and process-dependent detection behavior
  • Proven immunity to faults in power electronics
  • Protected electronics, high-quality components
  • Multi-color internal indicator with 360° visibility, alignment not necessary
  • Integrated line separator
  • Supports automatic detector test with DFTtechnology™
  • Supports scan and test of external alarm indicators
  • 'One-man' testing, commissioning, diagnostics, and maintenance
  • Exchange of the detector without resetting the parameters
  • Exchange of the detector without a ladder at heights up to 8 m
  • Seamless modernization thanks to base adapter FDB2901 as accessory, and thanks to auto-programming
  • Mimic mode for compatibility with legacy FS720 panels
  • Freely configurable modes of detection: combined optical-thermal mode or optical-only mode or thermal-only mode
  • Selectable detection behavior thanks to parameter sets
  • Opto-electronic measuring chamber: Obstructs disruptive extraneous light but can be relied upon to detect both light and dark smoke particles

Ecological benefits

  • Use of secondary plastic
  • Efficient use of energy
  • Condition-based longevity
  • Environmentally friendly processing
  • Environmentally friendly detector-testing without gas
  • Easily separable electronic parts from synthetic materials