The Floor Plan View allows you to see the aggregated environment quality data visually for the different zones that have been set up. The plan can be broken down to smaller elements (e.g., individual rooms) as long as sensors are available for the selected areas.
The environmental quality percentage and classification of a certain zone is displayed:
- Legend: The environmental quality indicators are categorized as Excellent, Good, Fair, Bad, or Severe based on the measured values and configured thresholds. The legend helps interpret information available in the 2D floor plan. Select Details to display and configure specific thresholds. Then select Edit to be redirected to the Configuration page where you can modify the thresholds. For more information, see Configuring thresholds.
- Floors: Switch between individual floors that you included in your query.
- Indicators: Select the desired environmental quality indicator. Only those indicators for which a sensor is available are displayed. The color corresponds to the legend (1) and represents the worst rating present on the selected floor to enable fast identification of possible issues.
- Currently available environmental quality indicators are:
- AQI: Air quality index
- Temperature
- Humidity
- CO
- CO2
- NO2
- SO2
- Ozone
- TVOC: Total volatile organic compounds
- PM2.5: Particulate matter (diameter < 2.5 µm)
- PM10: Particulate matter (diameter < 10 µm)
- Light
- Noise
- PC 0.3: Particulate count (diameter < 0.3 µm)
- PC 0.5: Particulate count (diameter < 0.5 µm)
- PC 1.0: Particulate count (diameter < 1 µm)
- 2D floor plan editor: Opens the floor plan editor. To use this function, you need to have access to Data Setup.
- 2D floor plan: Floor plan of the selected location with environment quality data visualized for its zones. Place your cursor on a zone to see its name.
- Outside: Shows data from outdoor sensors.