The following instructions provide detailed information on how to disassemble the product after the end-of-life, and what kind of materials can be collected and recycled to support the circular economy.
Part | Name | Material | Contains recycled material | Disassembly step |
|---|---|---|---|---|
A | Cover ring | PA66-GF25FR(52) | No | 3 |
B | Screw M3×8 | Stainless steel | No | 3, 4, 5, 6 |
C | Circuit board | FR4, TBBA, solder SnAgCu | No | 3 |
D | Slider | POM | No | 4 |
E | Slider ring | PA66-GF25FR(52) | No | 3, 4 |
F | Ring | PA66-FR(30) | No | 3, 4 |
G | Upper housing | PA66-GF25FR(52) | No | 5 |
H | Circuit board | FR4, TBBA, solder SnAgCu | No | 5 |
I | Lower housing | PA66-GF25FR(52) | No | 5 |
J | Screw M3×6 | Stainless steel | No | 2 |
K | Battery | Li-Ion | No | 2 |
L | Cable | Various | No | 3, 5 |
M | Tap | PA6 | No | 1 |
N | Cylindrical pin | Steel | No | 1 |
O | Pipe | Glass fiber reinforced plastic | No | 1 |
P | Heavy-duty pin | Steel | No | 1 |
Q | Case | Aluminum | No | 1 |
R | Screw M4×8 | Steel | No | 1 |
S | Spring | Stainless steel | No | 1 |
T | Washer | Stainless steel | No | 1 |
Step 1
Disassembling retaining rod
Step 2
Removing battery
Step 3
Disassembling ring, circuit board and slider ring
Step 4
Disassembling slider ring
Step 5
Disassembling housing, circuit board and cable
Step 6
Disassembling slider