Networkable fire detection system for detection, evaluation and sounding an alarm in the event of a fire.
- UL-EU and FM approved.
- A single control panel supports up to 20 loops with a maximum capacity of 5040 addresses.
- The control panel supports industrial Ethernet networking with a capacity of up to 200 control panels and a total system address capacity of 100,000. The system supports multiple network media types including twisted-pair cables, Ethernet cables, and fiber optic cables.
- The control panel can connect up to 32 (FT1810) or 64 (FT3001) floor repeater terminals, which can display alarms across the configured control panels in the system. For the floor repeater terminal bus, it is recommended to use twisted-pair cables with a cross-sectional area of ≥1.0 mm2. The maximum transmission distance should not exceed 1500 m.