Type | Order number | Designation |
|---|---|---|
|
FCI3001-A1 | S54438-C141-A1 | Line card |
FP2017-G1 | S54438-B1-A1 | Power Unit 250W |
FCO7310-B1 | S54438-C144-A1 | Ext. ILOP Panel (EN) |
FCO7320-B1 | S54438-C146-A1 | Programming IO Panel (EN) |
FTO3006-A1 | S54438-C17-A1 | Printer |
FCA3001-A1 | S54438-C18-A1 | Interface of line card |
FCA3002-A1 | S54438-C19-A1 | Extended RS485 card |
FN3006-A1 | S54438-C20-A1 | Network SPE card |
FN3030-A1 | S54438-C21-A1 | Modbus Gateway |
FCA3035-A1 | S54438-C22-A1 | NFC Key |