The device has the following connection terminals / LED | ||
---|---|---|
A | Ethernet connection | |
B | USB connection (no function) | |
C | Antenna connection | |
D | Terminals A, B, C: Terminals M1 and M2: | |
E | Terminals (16) and (17): Power supply AC/DC 24 V | |
F | Terminals (12) and (13): Relay connections for digital output 1, max. AC/DC 30 V | |
G | Terminals (14) and (15): Relay connections for digital output 2, max. AC/DC 30 V | |
H | Terminals (9), (10), and (11): Connections for the digital inputs. Terminal (8): Reference for digital inputs | |
I | Terminals (6) and (7) are not used. Do not apply electricity to these terminals. |
The M-bus IoT gateway can be powered directly from level converter WTX631.. with DC 24 V.