Addressing
M-bus uses two types of addresses to recognize devices:
- Primary addressing: Up to 250 primary addresses can be assigned to an M-bus system. The primary address is normally assigned during device commissioning.
- Secondary addressing: Secondary addressing consists of 8 bytes and permits the assignment of any number. In the default setting, the secondary address for a device normally matches the serial number issued by the device manufacturer. The assignment prevents address conflicts on the bus.
Bus expansion
Plant type | Maximum distance | Total cable length | Cable cross-section | Number of M-bus devices (slave) | Max. transmission rate |
---|---|---|---|---|---|
Small residential buildings | 350 m | 1000 m | 0.5 mm2 | 500 | 9600 baud |
Large residential buildings | 350 m | 4000 m | 0.5 mm2 | 500 | 2400 baud |
64 | 9600 baud | ||||
Small developments | 1000 m | 4000 m | 0.5 mm2 | 64 | 2400 baud |
Large developments | 3000 m* | 5000 m | 1.5 mm2 | 64 | 2400 baud |
Direct vicinity | 5000 m* | 7000 m | 1.5 mm2 | 16 | 300 baud |
Point-to-point connection | 10000 m* | 10000 m | 1.5 mm2 | 1 | 300 baud |
* Use shielded cables at distances greater an 1000 m
(see EN13757-2 Appendix E).
Signal specification
M-bus | Condition | Minimum | Typical | Maximum | Measuring unit |
---|---|---|---|---|---|
Number of simple M-bus loads per M-bus IoT-Gateway | WTV776-HB6035 | 0 | - | 20 | - |
Transmission rate | CSegment ≤ 382 nF | 300 | 2400 | 9600 | baud |
Bus power | WTV776-HB6035 | 24 | 40 | 42 | V |
Bus current | WTV776-HB6035 | 0 |
| 30 | mA |