Front view | ||
---|---|---|
A | Operating elements | |
B | LED | |
C | Display |
Operating elements
The operating elements navigate the menu tree of the M-bus IoT gateways.
The device can be commissioned and current data can be viewed directly on the device without a PC.
Additional operating options are available when accessing via PC/Internet browser.
Install the supplied antenna for the wireless application. The antenna can be connected either directly or using a cable (recommended). Additional information on installing the antenna is available in document A6V11157964. See 'Product documentation'.
LED
The LED indicated the operating state of the M-bus IoT gateway.
Display
Measured data and basic settings are displayed on an LCD display field.
Press a navigation button to switch on the display. Access is password protected. The display switches off automatically to save energy after 20 minutes.
Information is divided into four main menus:
- System info
- Wired meters
- Wired search
- Search RF
- Settings
Display example |
---|