Power supply | |
|---|---|
|
Operating voltage | AC/DC 24 V +/- 10 % (SELV) |
AC frequency | 50 / 60 Hz |
Maximum power consumption | 14.5 W, 15 VA |
Internal fuse | PTC resistance and varistor |
Transformer with secondary current limit of max. 10 A or external secondary current fuse | Non-renewable fuse: Slow to a max. 10 A Circuit breaker: Max. 13 A, type B, C, D per EN 60898 |
Battery backup of real-time clock: Lithium type CR2032 (can be replaced on the plant) | Battery operation: A total of 5 years Unused: 7 years |
WLAN | |
|---|---|
|
Frequency band | 2.4 GHz |
WLAN standard | 802.11 b/g/n |
Pins (terminal block) | |
|---|---|
|
M-bus master (terminals 4 and 5): | Connections for M-bus devices and Connection for the following level converters |
3 digital inputs: | Contact sensing: Voltage: DC 2.2 V Current at closed contact: 0.4 mA OFF = Resistance between terminal 8 and 9,10,11 > 6 kΩ ON = Resistance between terminal 8 and 9,10,11 < 3kΩ |
2 digital outputs: | Relay with max. contact rating:
|
Insulating strength between relay and electronics:
| |
External fusing of supply line
| |
Terminals A, B, C | RS-232 interface for the following level converters A = RX B = TX C = GND |
Terminals M1, M2 | Connections for M-bus devices (max. 20) and for follow-on level converters |
Interfaces | |
|---|---|
|
Ethernet | Interface type: 10/1000Base-TX, IEEE 802.3 compatible Bit rate: Max. 100 MBit/s Recognition: Auto MDI-X N°1 (1 MAC): ETH: Ethernet port |
Field bus | M-bus: Max. 20 devices Max. number of wireless devices: 2,500 Max. number of wired M-bus devices: 250 |
M-bus interface | Current draw: Addressing: Baud rate: Max. permissible reading frequency: Protocol: |
RF protocol backbone to RF converter (mesh network) | Frequency band: 868.00...870.00 MHz |
M-bus1 | |
|---|---|
|
Reference standard | EN13757-4 Physical and Link Layer (Operating modes: C, S, T mode) for wireless M-bus |
EN13757-3 (Application layer) | |
Baud rate | 300 bps...9600 bps |
Max. number of M-bus IoT gateways connected directly to the web server with a cable | 20 (simple M-bus loads) |
WT.. network node integration
|
1 simple M-Bus load per network node 12
5 |
Max. number of level converters on the M-bus IoT gateway | 6 |
Max. number of wired M-bus devices per level converter | WTV531: 60 WTX631: 250 |
Max. number of level RVD2.. M-bus IoT gateways | 500 |
Max. number of RF converters on the M-bus IoT gateway | 23 |
Max. number of wireless devices per RF converter | 500 |
Max. number of readable devices | Wired: 380 M-bus loads or 500 logical M-bus devices Wireless: 2,500 devices The limitations only apply to logical M-bus devices (500). Up to six level converters WTX631 can be connected to each line (1500 M-bus loads per line). |
Bus power | Min. 24 V |
Max. 42 V | |
Bus supply current | Max. 30 mA |
Protection against short circuits | Yes |
Ambient conditions | |
|---|---|
Operation | Per IEC/EN 60721-3-3 |
Climatic conditions | Class 3K23 |
Temperature | -5…+50° C |
Air humidity | 5...95 % r.h. |
Mechanical conditions | Class 3M11 |
Transportation | Per IEC/EN 60721-3-2 |
Climatic conditions | Class 2K12 |
Temperature | -40…+70° C |
Air humidity | 5...95 % |
Mechanical conditions | Class 2M4 |
Storage | Per IEC/EN 60721-3-1 |
Climatic conditions | Class 1K22 |
Temperature | -40…+70° C |
Air humidity | 5...95 % |
Mechanical conditions | Class 2M4 |
Degree of protection | |
|---|---|
|
Degree of protection | IP20 per EN 60529 |
Protection class | III per EN 62368-1 |
Mounting | |
|---|---|
|
Mounting type | On 35mm DIN rails (EN60715) |
Standards and guidelines | |
|---|---|
|
Product standards | EN 62368-1 Information Technology Equipment Safety |
Electromagnetic compatibility | For residential, commercial, and industrial environments |
EU conformity (CE) | See EU declaration of conformance *) |
Environmental compatibility | The product environmental declaration 1) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
*) The documents can be downloaded at http://siemens.com/bt/download. |
External features | |
|---|---|
|
Housing materials and colors | PC + ASA, RAL 9010 (white) |
Dimensions (L x W x H) | 110 x 71 x 62 mm |
Weight, including mounting instructions | 0,207 kg |