Functional data of sensor | |
|---|---|
Range of use | 0...50 °C |
Measuring range | 0...50 °C |
Sensing element
|
|
Measuring accuracy at 25 °C
|
|
Time constant t63 | ≤ 7 min (depending on air movement and thermal coupling to the wall) |
Output signal | Passive |
Wiring connections | |
|---|---|
|
Permissible cable lengths | See controller's data sheet |
Screw terminals for electrical connections | 1 × 1.5 mm2 (solid wire) or 1 × 2.5 mm2 (stranded wire) 2 × 0.5 mm2 (solid wire) or 2 × 0.75 mm2 (stranded wire) |
Ambient conditions and protection classification | |
|---|---|
|
Protection against electrical shock | Protection class III |
Degree of protection of housing as per EN 60529 | IP30 |
Ambient conditions | |
|---|---|
|
Climatic ambient conditions
|
|
Mechanical ambient conditions
|
|
Standards, directives and approvals | ||
|---|---|---|
|
Product standard | IEC/EN 60730-1 Automatic electronic controls for household and similar use | |
EU conformity (CE) | A5W03005404A *) | |
UK conformity (UKCA) | A5W03005405A *) | |
UL certification | UL873, http://ul.com/database | |
Environmental compatibility | The product environmental declaration (A5W02962874A *) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). | |
General | |
|---|---|
|
Materials and colors Material: Colors:
|
Polycarbonates
|
Housing flammability class as per UL94 | V-0 |
Sensor (complete assembly) | Silicone-free |
Packaging | Corrugated cardboard |
Weight including package | 142.23 g |
*) The documents can be downloaded at https://siemens.com/bt/download.