Mounting - Data Sheet - QAA2110 - QAA2121 - QAA2120 - QAA2130 - QAA2130/BK - QAA2121/BK - QAA2110/BK - QAA2112 - QAA2111 - QAA2111/BK - QAA2112/BK - QAA2120/BK
QAA211.., QAA212.., QAA213.. Room sensor Data Sheet
- Content Language
- English
- Content Type
- Technical Documentation > Data Sheet for Product
- Document No
- A6V15146092_en--_a
- Download ID
- A6V15146092
- Stock No.
- S55720-S769
- S55720-S759
- S55720-S767
- S55720-S768
- S55720-S765
- S55720-S766
- S55720-S763
- S55720-S764
- S55720-S761
- S55720-S762
- S55720-S770
- S55720-S760
- Product No.
- QAA2110
- QAA2121
- QAA2120
- QAA2130
- QAA2130/BK
- QAA2121/BK
- QAA2110/BK
- QAA2112
- QAA2111
- QAA2111/BK
- QAA2112/BK
- QAA2120/BK
- Access level
- Internet
- File Type
- html
MountingLocation
- The devices are suitable for wall mounting.
- Recommended height: 1.5 m above the floor.
- Install the sensor in the occupied space at least 50 cm from the next wall.
- Do not mount the devices in recesses, shelves, behind curtains or doors, or above or near heat sources.
- Do not mount near lamps or above radiators.
- Avoid direct solar radiation and drafts.
- Avoid unheated (uncooled) building areas such as outside walls.
- The end of the conduit at the sensor must be sealed to prevent false measurements due to draughts through the conduit.
- Adhere to allowed ambient conditions.