Product no. | Stock no. | Sensing element | Temperature measuring range | Measuring accuracy at 25 °C |
Color |
|---|---|---|---|---|---|
|
QAA2110 | S55720-S759 | Pt 1000 (class B) | 0...50 °C |
±0.425 K (typical) |
White |
QAA2110/BK | S55720-S760 | Pt 1000 (class B) | 0...50 °C |
Black | |
QAA2111 | S55720-S761 | Pt 1000 (class A) | 0...50 °C |
±0.2 K (typical) |
White |
QAA2111/BK | S55720-S762 | Pt 1000 (class A) | 0...50 °C |
Black | |
QAA2112 | S55720-S763 | Pt 100 (class B) | 0...50 °C |
±0.425 K (typical) |
White |
QAA2112/BK | S55720-S764 | Pt 100 (class B) | 0...50 °C |
Black | |
QAA2120 | S55720-S765 | LG-Ni 1000 (class B) | 0...50 °C |
±0.575 K (typical) |
White |
QAA2120/BK | S55720-S766 | LG-Ni 1000 (class B) | 0...50 °C |
Black | |
QAA2121 | S55720-S767 | LG-Ni 1000 (class A) | 0...50 °C |
±0.2875 K (typical) |
White |
QAA2121/BK | S55720-S768 | LG-Ni 1000 (class A) | 0...50 °C |
Black | |
QAA2130 | S55720-S769 | NTC 10k (type II) | 0...50 °C |
±0.45 K (typical) |
White |
QAA2130/BK | S55720-S770 | NTC 10k (type II) | 0...50 °C |
Black |
Ordering
When ordering, please provide the name and type reference, e.g.: Room sensor QAA2110