DC 0…10 V actuators
Type of unit | Product no. | Datasheet *) | |
|---|---|---|---|
|
Electric actuator, DC 0…10 V (for radiator valves) | SSA161.. | A6V11858278 | |
Electric actuator, DC 0…10 V (for 2- and 3-port valves/V..P45) | SSC161.. | A6V12681511 | |
Electric actuator, DC 0…10 V (for small valves 2.5 mm) | SSF161.. | A6V12681511 | |
Electric actuator, DC 0…10 V (for small valves 5.5 mm) | SSB161.. | A6V12681511 | |
Electromotive actuator, DC 0…10 V (for valves 5.5 mm) | SAS61.. | 4581 | |
Electrothermal actuator, AC 24 V, NC, DC 0…10 V, 1 m | STA161.. | A6V14028280 | |
Electrothermal actuator, AC 24 V, NO, DC 0…10 V, 1 m | STP161.. | A6V14028280 | |
*) All documents can be downloaded from http://siemens.com/bt/download.