Power supply | |
|---|---|
Operating voltage | AC/DC 24 V |
Power consumption | Max. 5 VA / 3 W |
Standby power consumption | 1.2 VA / 0.5 W |
External supply line protection (EU) | Circuit breaker max. 10 A Characteristic B, C, D as per EN 60898 or Power source with max. 10 A current limitation |
Wiring | |
|---|---|
Diameter |
|
Output | |
|---|---|
1-/3-speed fan | Q1…Q3 |
ECM fan | Y20 |
Valve output | Y10, Y20 |
If fans must be connected in parallel, connect one fan directly,
for additional fans, one relay for each speed.
Digital input | |
|---|---|
D1-M | |
Operating action | Selectable (NO/NC) |
Contact sensing | DC 0…5 V, max. 5 mA |
Insulation against mains power | SELV |
Operating data | |
|---|---|
Hysteresis - Heating mode (P43) - Cooling mode (P44) |
0.5...6 K (factory setting: 2 K) 0.5...6 K (factory setting: 1 K) |
P-band Xp - Heating mode (P43) - Cooling mode (P44) |
0.5...6 K (factory setting: 2 K) 0.5...6 K (factory setting: 1 K) |
Setpoint setting range - Comfort mode (P20, P21) - Economy mode (P22, P23) - Protection mode (P50, P51) |
5...40 °C Off, 5...40 °C Off, 5...40 °C |
Built-in room temperature sensor - Measuring range - Accuracy at 25 °C - Temperature calibration range |
0…50 °C < ±0.5 K - 5.0...+5.0 K |
Settings and display resolution - Temperature setpoints - Current temperature value displayed |
0.5 °C 0.5 °C |
Ambient conditions and protection classification | |
|---|---|
Classification as per EN 60730 Function of automatic control devices |
Type 1 |
Classification of protection against electric shock | Device suited for use with equipment of protection class II. |
Degree of protection of housing to EN 60529 (after mounting in position) Room automation station |
IP30 |
Climatic ambient conditions - Storage as per EN 60721-3-1 - Transport (packaged for transport) as per EN 60721‑3‑2 - Operation as per EN 60721-3-3 1) |
|
Mechanical ambient conditions Storage as per EN 60721-3-1 |
Class 1M2 |
1) No condensation permitted.
Standards, directives and approvals | |
|---|---|
Electromagnetic compatibility | For residential, commercial environments |
EU conformity (CE) | A5W02990078A *) |
RCM | A5W02990081A *) |
UKCA | A5W02990079A *) |
REACH | Regulation (EC) No 1907/2006 Registration, Evaluation, Authorization and Restriction of Chemicals (REACH) |
RoHS | Directive 2011/65/EU restriction of the use of certain hazardous substances in electronic equipment |
Environmental compatibility | The product environmental declaration (A5W02938711A *) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
General | |
|---|---|
Weight without/with package
|
|
Materials
|
|
Colors
|
|
Housing flammability class as per UL94 | V-0 |
*) The documents can be downloaded from http://siemens.com/bt/download.