|
|
|
|
| Read | Write |
|
|
|
|
---|---|---|---|---|---|---|---|---|---|---|
Object no. | Object | Address (decimal) | Register length | Read Only (RO) or Read/Write (R/W) | Function code (HEX) 0x04---Read input registers 0x06---Write single register 0x10---Write multiple registers | Multi-bytes access group | Special process | Default | Data type (decimal) | |
1 | Software version | 0001 | 1 | RO | 0x04 | - | - | - | - | 102 = U1.0.2 |
2 | Hardware version | 0002 | 1 | RO | 0x04 | - | - | - | - | 102 = U1.0.2 |
3 | Application overview | 0003 | 1 | RO | 0x04 | - | - | - | - | 0 = 2-pipe, 2-wire valve, heating only 1 = 2-pipe, 2-wire valve, cooling only 2 = 2-pipe, 2-wire valve, H/C changeover manual 3 = 2-pipe, 3-wire valve, heating only 4 = 2-pipe, 3-wire valve, cooling only 5 = 2-pipe, 3-wire valve, H/C changeover manual 6 = 4-pipe, 2-wire valve, H/C changeover manual 7 = 4-pipe, 2-wire valve, H/C changeover auto |
4 | Room operating mode: State | 0004 | 1 | RO | 0x04 | - | - | - | - | 1 = Protection 2 = Comfort 3 = Economy |
5 | Room temperature (via built-in or X1 sensor) | 0005 | 1 | RO | 0x04 | - | - | × 50 | - | -20...70 °C -100 °C = Out of service |
6 | Temperature setpoint | 0006 | 1 | RO | 0x04 | - | - | × 50 | - | 5...40 °C |
7 | Heating output | 0007 | 1 | RO | 0x04 | - | - | - | - | 0 = Off 1 = On |
8 | Cooling output | 0008 | 1 | RO | 0x04 | - | - | - | - | 0 = Off 1 = On |
9 | Fan operation | 0009 | 1 | RO | 0x04 | - | - | - | - | 0 = Manual 1 = Automatic |
10 | Fan output | 0010 | 1 | RO | 0x04 | - | - | - | - | 0 = Fan off 1 = Low fan 2 = Medium fan 3 = High fan |
11 | X1 (AI – NTC 3k) | 0011 | 1 | RO | 0x04 | - | - | × 50 | - | -20...70 °C -100 °C = Out of service |
12 | X1 (DI) | 0012 | 1 | RO | 0x04 | - | - | - | - | 0 = Off 1 = On |
13 | Fault information | 0013 | 1 | RO | 0x04 | - | - | - | - | 0: No alarm Any bit set to 1 stands for an alarm or error defined as follows Bit0: (BUS) communication error Bit1: (Er1) Built-in sensor error Bit2: (Er2) External input X1 error, e.g., sensor or switch is broken or removed |
14 | P01 / Application | 0001 | 1 | R/W | 0x03 | 0x06 | - | - | 2 | 0 = 2-pipe, 2-wire valve, heating only 1 = 2-pipe, 2-wire valve, cooling only 2 = 2-pipe, 2-wire valve, H/C changeover manual 3 = 2-pipe, 3-wire valve, heating only 4 = 2-pipe, 3-wire valve, cooling only 5 = 2-pipe, 3-wire valve, H/C changeover manual 6 = 4-pipe, 2-wire valve, H/C changeover manual 7 = 4-pipe, 2-wire valve, H/C changeover auto |
15 | P05 / Sensor calibration | 0002 | 1 | R/W | 0x03 | 0x06 | - | × 50 | 0 | -5...+5 K |
16 | P06 / Standard temperature display | 0003 | 1 | R/W | 0x03 | 0x06 | - | - | 0 | 0 = Room temperature (via built-in or X1 sensor) 1 = Temperature setpoint 2 = Temperature via bus |
17 | P09 / Minimum Comfort setpoint | 0004 | 1 | R/W | 0x03 | 0x06 | - | × 50 | 5 °C | 5 °C...P10 (not included) |
18 | P10 / Maximum Comfort setpoint | 0005 | 1 | R/W | 0x03 | 0x06 | - | × 50 | 35 °C | P09 (not included)...40 °C |
19 | P11 / Economy heating setpoint (WheatEco) | 0006 | 1 | R/W | 0x03 | 0x06 | - | × 50 | 15 °C | 0 = Off 5 °C...P12 (WCoolEco) |
20 | P12 / Economy cooling setpoint (WcoolEco) | 0007 | 1 | R/W | 0x03 | 0x06 | - | × 50 | 30 °C | 0 = Off P11 (WHeatEco)...40 °C |
21 | P14 / Keylock function | 0008 | 1 | R/W | 0x03 | 0x06 | - | - | 0 | 0 = Unlock 1 = Full lock (only the 2 = Full lock (all buttons are locked) 3 = Partial lock (setpoints are allowed to change via the +/- button; the |
22 | P15 / Fan control deadzone in Comfort | 0009 | 1 | R/W | 0x03 | 0x06 | - | - | 0 | 0 = Fan off 1 = Fan speed 1 |
23 | P16 / Fan operations | 0010 | 1 | R/W | 0x03 | 0x06 | - | - | 1 | 0 = Disable 1 = Enable |
24 | P27 / Operating mode settings upon power failure | 0011 | 1 | R/W | 0x03 | 0x06 | - | - | 0 | 0 = Return to previous operating mode 1 = Protection 2 = Comfort |
25 | P28 / Timer with delay OFF | 0012 | 1 | R/W | 0x03 | 0x06 | - | - | 0 | 0 = Users to set on-time period 1 to 23 = Preset with a fixed on-time in hours |
26 | P30 / Multifunctional Input (X1) function | 0013 | 1 | R/W | 0x03 | 0x06 | - | - | 0 | 0 = Disable 1 = External room or return air temperature sensor (AI, NTC3k) 2 = Keycard contact (normally open) 3 = Keycard contact (normally close) |
27 | P65 / Protection heating setpoint | 0014 | 1 | R/W | 0x03 | 0x06 | - | × 50 | 8 °C | 0 = Off 5 °C...P66 (WCoolProt); P66 = 40 °C max. |
28 | P66 / Protection cooling setpoint | 0015 | 1 | R/W | 0x03 | 0x06 | - | × 50 | 0 | 0 = Off P50 (WCoolProt)...40 °C; P65 = 5 °C min. |
29 | P71 / Reload factory setting | 0016 | 1 | R/W | 0x03 | 0x06 | - | - | 0 | 0 = Disabled 1 = Reload start |
30 | Room operating mode: Preselection | 0101 | 1 | R/W | 0x03 | 0x06 | - | - | 4 | 1 = Protection 2 = Comfort 3 = Economy 4 = Not used |
31 | SYS Protection (Time schedule protection) | 0102 | 1 | R/W | 0x03 | 0x06 | - | - | 0 | 0 = Inactive 1 = Protection |
32 | Fan command value | 0103 | 1 | R/W | 0x03 | 0x06 | - | - | 0 | 0 = Auto 1 = Low speed fan 2 = Medium speed fan 3 = High speed fan |
33 | Temperature setpoint: Comfort | 0104 | 1 | R/W | 0x03 | 0x06 | - | × 50 | 21 | 5...40 °C |
34 | Temperature via bus | 0105 | 1 | R/W | 0x03 | 0x06 | - | × 50 | - | -20...70 °C |
35 | Heating/cooling/ventilation changeover | 0106 | 1 | R/W | 0x03 | 0x06 | - | - | 1 | 0 = Heating 1 = Cooling 2 = Ventilation |
36 | System time | 0201 0202 | 2 | R/W | 0x03 | 0x10 | - | - | 0000 | hhmm h 0...23 = Hours m 0...59 = Minutes |
37 | Restart device | 0203 | 1 | R/W | 0x03 | 0x06 | - | - | 0 | 0 = Off 1 = Restart |
38 | Reserve1 | 0204 | 1 | R/W | 0x03 | 0x06 | - | - | 0 | - |
39 | Reserve2 | 0205 | 1 | R/W | 0x03 | 0x06 | - | - | 0 | - |