Power supply | |
---|---|
Operating voltage | DC 3 V (2 x 1.5 V AA alkaline batteries) |
Battery lifetime | Up to 4 years* |
Power consumption | Average 0.48 mW Max. 150 mW |
*The battery lifetime is calculated based default settings and normal operation. Battery lifetime may change depending on environment conditions and device settings.
Radio communication | |
---|---|
Frequency range | 2400…2483.5 MHz |
Maximum transmission power | 7.73 dBm |
Protocol | KNX IoT over Thread |
MAC protocol | IEEE 802.15.4 |
Thread channels | 11...26 |
Communication range * | |
---|---|
Distance (line of sight)
|
|
* Results are tested in Siemens testing environment. The actual range depends on building structure and environment.
Functional data sensor | |
---|---|
Temperature sensor | |
Measuring range | 0...50 °C (32...122 °F) |
Measuring accuracy at 25 °C |
≤ ±0.5 K |
Functional data room unit | |
---|---|
Setpoint setting range
|
|
Ambient conditions and protection classification | |
---|---|
Protection degree of housing | IP30 as per EN 60529 |
Protection class | III as per EN 60730-1 |
Classification as per EN 60730-1 Function of automatic control devices |
Type 1 |
Environmental conditions | |
Transport and storage (in packaging) |
|
Operation |
|
Mechanical ambient conditions | |
Transport (in transport packaging) as per IEC/EN 60721-3-2 | Class 2M4 |
Operation as per IEC/EN 60721-3-3 | Class 3M11 |
Standards, directives and approvals | |
---|---|
EU conformity (CE) | A5W00757582A *) |
UKCA | A5W02631188A *) |
RoHS | Directive 2011/65/EU restriction of the use of certain hazardous substances in electronic equipment |
Environmental compatibility | The product environmental declaration (A5W00753715A *) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
General | |
---|---|
Material and color | Makrolon 6487, white RAL9003 |
Packaging | Corrugated cardboard |
Weight
|
|
*) The documents can be downloaded from http://siemens.com/bt/download.