Display
In the following table:
- Short press (<2 s)
- Long press (>20 s)
- Double press (press twice within 2 s)
- Flashing (0.25 s on / 1.75 s off)
- Fast flashing (0.1 s on / 0.1 s off)
State | Description |
---|---|
Low battery level (flashing), almost empty (fast flashing) | |
Ready to join the Thread network (flashing), or Thread network joined for first time or connection restored (constant on for 6 s), or connection lost (fast flashing and entering to sleep mode after 6 s) | |
Demand for cooling | |
Demand for heating | |
| |
|
Operation | Description |
---|---|
| |
|
Note
- If setpoint exceeds range, tapping
or
cannot change values during setpoint adjustment.
Error codes
Sensor error "E1" is displayed when the measured temperature is out of range, i.e. above 70 °C or below -10 °C.
For detailed operation info, see the operation manual for detailed information.