Embedded Hardware
Installation on an embedded hardware must be supported for small and / or mid-sized sites (1 server, up to 10,000 system objects). The hardware and software environment must fulfil the following minimal requirements:
- Type: Embedded
- Processor: Intel Celeron N2930 or equivalent
- Memory: 8GB
- Hard disk: 100GB SSD
- Network Card: Gigabit speed
- Graphics Card: Onboard graphics adapter with integrated processor
- Minimum Software environment:
- Win10 IOT Enterprise 2016 LTSB
- Microsoft SQL Server 2019 – Express Edition
- Network Requirements:
- Local network
- Single subnet
- 100 Mbps up/down
- Support Wake on LAN
Specified products:
- Siemens / Desigo CC or similar
- Siemens SIMATIC Nanobox IPC227E or similar
Standard Hardware for small or medium plants
(Approximately 500-2000 data points)
One client/server system for mid-sized sites (up to 50,000 system objects, total: 1,500,000 in a distributed architecture) with a high data transfer rate is required. The hardware environment must fulfill the following minimal requirements:
- Type: Standard PC
- Processor:
- Intel Core i7: 8th generation or later, CPU Mark of 13,000 or higher (or equivalent)
- Single Thread Rating minimum of 2,300 or equivalent
- Cores: 4 per running system
- Memory: 16GB
- Hard Disc: 1 * 1024GB SSD
- Network card: Gigabit speed
- Graphics card: Mid-range graphics card
Network requirements:
- Local network
- 1000 Mbps up/down
- Latency less than 10 ms
- For the integration of XNET Fire Safety Systems, the server hardware needs to have a PCI slot for the NCC-2F card
Specified products: Siemens / Desigo CC or similar
Standard Hardware for large plants
(Approximately 2000-35,000 data points)
One client/server system is required for large sites (up to 150,000 system objects, total: 1,500,000 in a distributed architecture).
The hardware environment must fulfill the following minimal requirements:
- Type: Server 19” rack
- Processor:
- Intel Core i7: 8th generation or later, CPU Mark of 13,000 or higher (or equivalent)
- Intel Xeon Platinum: 2nd generation or later, CPU Mark of 13,000 or higher (or equivalent)
- Intel Xeon Gold: 2nd generation or later, CPU Mark of 13,000 or higher (or equivalent)
- Intel Xeon Silver: 2nd generation or later, CPU Mark of 13,000 or higher (or equivalent)
- Single Thread Rating minimum of 2,300 or equivalent
- Cores:4 per running system
- Memory: 32GB
- Hard Disc: 1 * 1024GB SSD
- Network card: Gigabit speed
- Graphics card: Mid-range graphics card
- Network requirements
- Backbone Gigabit
- 1000 Mbps up/down
- Latency less than 10 ms
- IPV6 supported (NOTE: IPV6 for BACnet networks not supported)
- Standard secure mechanisms for DMZ, such as port forwarding, tunneling and redirection, PAT, NAT supported
- Hosting of the server in DMZ
Specified products: Siemens / Desigo CC or similar